IESNA:LM-63-2002
[TEST]P1653071
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G3-1910-536-19)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122IP-925U850-4F0-1E-UDD-HOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT OFF
[MORE]UPLIGHT 925 LUMENS PER FOOT, HALF BATWING
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2595
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 5.7 20 46.2
59.9 71.3 91.2 116 129.7 144.5 168.2 189 203.8 218.6
240.8 262.8 276.5 291.3 310.7 328.1 340.6 354.3 373.4 394.5
404.7 418.4 434.7 451.2 460.3 468.3 480.3 487.4 493.1 496.5
501.6 503.4 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 50.8 86.5 119.8
136.5 149.9 168.5 188.6 201.3 218.1 242.9 266.2 281.1 295.4
316.9 337.5 351.2 364 382.3 398 409 419.1 433.6 448.9
456.7 466.3 477.7 487.8 493.9 498.8 505.6 508.7 510.8 512.2
512.4 508.9 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 95.9 153 193.4
213.1 228.6 245.8 261.2 272.8 291.7 317.6 343.5 358.3 372.2
392.9 412.3 426 436.7 453.8 467.9 477.4 484 493.7 503.4
508.6 514.2 520.8 524.4 527.5 529.4 530.9 530 528.6 527.9
523.2 514.5 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 145.2 290.7 429.1
501.6 513 489.8 476.7 475.5 485 501.2 518.7 527.8 535
547.7 559.9 568.6 574.7 583.4 588.8 591.4 591.4 590 588
585.7 583.1 577.7 571.1 567.7 563.9 557.7 550.1 544.4 539.8
530.6 518.2 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 195.8 452.2 718.8
860.8 866.1 789.4 739.8 721.9 718.2 721 726.4 727.9 726.5
728.9 731.8 733.9 734.5 732.2 726.6 720.6 713 698.3 682.6
671.2 659 639.1 621.1 610.1 599.7 584.9 569.9 559.6 550.5
537 521.2 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 223.5 495.9 804.6
1001.1 1108.5 1171.6 1129.3 1084.8 1044.9 993.6 953.6 932.8 916.2
901.8 894.4 890.7 887.2 878.2 864.9 852.4 837.2 809.8 780.1
759.6 737.9 704.3 672.4 652.6 635.6 610.6 588.3 574.5 561.1
543 523.8 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 228 421.8 686.5
922.5 1240.2 1636.5 1645.3 1564.3 1465.1 1319.2 1200.2 1142.5 1104.1
1066.5 1047.7 1038.9 1032.8 1021.3 1003.8 986.7 963.9 924.4 880.4
850.8 820 773.4 725 695 671.4 634.7 605.4 589.1 571.6
548.7 525.8 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 233.5 365.9 585.8
837.7 1298.8 1958.6 2049 1954.5 1818.7 1604.9 1421.8 1331.2 1270.7
1207.9 1175.7 1160.9 1151.5 1137.4 1117 1096.7 1068.5 1019.9 964.4
926.7 888.3 830.7 768.6 730.5 700.6 654.3 619.1 600.1 579.5
552.6 527 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 241.6 364.7 537.2
733.8 1137.6 1852.2 2116 2076.7 1972.4 1770.8 1568.1 1457.3 1373.4
1279.5 1227.9 1203.9 1189 1172.3 1153.3 1134.1 1106.9 1057.9 999.2
956.4 915 852.9 785.2 745 709.6 660.6 622.8 600.8 579.6
551.4 526 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 249.7 363.4 488.5
629.9 976.5 1745.8 2183 2199 2126 1936.8 1714.4 1583.3 1476.2
1351 1280.1 1247 1226.5 1207.1 1189.7 1171.5 1145.2 1095.9 1034.1
986.2 941.7 875 801.8 759.6 718.6 667 626.5 601.4 579.7
550.1 525 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 241.6 364.7 537.2
733.8 1137.6 1852.2 2116 2076.7 1972.4 1770.8 1568.1 1457.3 1373.4
1279.5 1227.9 1203.9 1189 1172.3 1153.3 1134.1 1106.9 1057.9 999.2
956.4 915 852.9 785.2 745 709.6 660.6 622.8 600.8 579.6
551.4 526 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 233.5 365.9 585.8
837.7 1298.8 1958.6 2049 1954.5 1818.7 1604.9 1421.8 1331.2 1270.7
1207.9 1175.7 1160.9 1151.5 1137.4 1117 1096.7 1068.5 1019.9 964.4
926.7 888.3 830.7 768.6 730.5 700.6 654.3 619.1 600.1 579.5
552.6 527 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 228 421.8 686.5
922.5 1240.2 1636.5 1645.3 1564.3 1465.1 1319.2 1200.2 1142.5 1104.1
1066.5 1047.7 1038.9 1032.8 1021.3 1003.8 986.7 963.9 924.4 880.4
850.8 820 773.4 725 695 671.4 634.7 605.4 589.1 571.6
548.7 525.8 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 223.5 495.9 804.6
1001.1 1108.5 1171.6 1129.3 1084.8 1044.9 993.6 953.6 932.8 916.2
901.8 894.4 890.7 887.2 878.2 864.9 852.4 837.2 809.8 780.1
759.6 737.9 704.3 672.4 652.6 635.6 610.6 588.3 574.5 561.1
543 523.8 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 195.8 452.2 718.8
860.8 866.1 789.4 739.8 721.9 718.2 721 726.4 727.9 726.5
728.9 731.8 733.9 734.5 732.2 726.6 720.6 713 698.3 682.6
671.2 659 639.1 621.1 610.1 599.7 584.9 569.9 559.6 550.5
537 521.2 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 145.2 290.7 429.1
501.6 513 489.8 476.7 475.5 485 501.2 518.7 527.8 535
547.7 559.9 568.6 574.7 583.4 588.8 591.4 591.4 590 588
585.7 583.1 577.7 571.1 567.7 563.9 557.7 550.1 544.4 539.8
530.6 518.2 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 95.9 153 193.4
213.1 228.6 245.8 261.2 272.8 291.7 317.6 343.5 358.3 372.2
392.9 412.3 426 436.7 453.8 467.9 477.4 484 493.7 503.4
508.6 514.2 520.8 524.4 527.5 529.4 530.9 530 528.6 527.9
523.2 514.5 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 50.8 86.5 119.8
136.5 149.9 168.5 188.6 201.3 218.1 242.9 266.2 281.1 295.4
316.9 337.5 351.2 364 382.3 398 409 419.1 433.6 448.9
456.7 466.3 477.7 487.8 493.9 498.8 505.6 508.7 510.8 512.2
512.4 508.9 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 5.7 20 46.2
59.9 71.3 91.2 116 129.7 144.5 168.2 189 203.8 218.6
240.8 262.8 276.5 291.3 310.7 328.1 340.6 354.3 373.4 394.5
404.7 418.4 434.7 451.2 460.3 468.3 480.3 487.4 493.1 496.5
501.6 503.4 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 3.7 12.4 28.6
40.2 49.6 63.3 81.2 92.3 104.6 123.2 141.2 152.5 163.3
179.4 194.9 205.5 217.3 234.7 251.3 263.3 275.5 293.6 312.3
323 336.2 352.3 367.1 376.7 385.7 399.8 414 427.9 444.5
472.5 494.2 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.6 4.8 11
20.6 27.9 35.5 46.3 54.9 64.7 78.2 93.5 101.2 107.9
118 127 134.6 143.3 158.7 174.5 186.1 196.7 213.8 230
241.3 254 270 283 293.1 303.1 319.4 340.7 362.6 392.4
443.4 485.1 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.1 2.4 4.8
10.9 15.9 20.9 30.8 38 44.8 55.1 67.6 73.6 79.3
88.4 95.7 102.1 109.7 123.5 136.8 146.3 155.1 169.1 183.5
195.2 208.9 227.1 243.3 255.1 266.9 286.5 307.6 327.8 355.5
410.9 474.5 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.1 1.7 2.6
4.6 7 10.8 21.7 27.9 31.7 39.3 48.9 54 59.7
69.4 76.5 82.5 89.6 102 112.1 119.1 125.8 136.2 148.8
161 176.2 197.3 218.5 232.3 246.1 269.4 288 303.1 323.7
377.3 463.3 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.1 1.4 1.4
1.4 2.3 4.8 14.1 19.3 22.6 29.5 37 41 46.5
55.7 62.5 68.2 74.8 85.5 94.5 100.7 106.9 115.9 127.2
138.2 152.2 172.9 197.1 213 228.8 254.1 273.9 287.2 303.8
352.6 452.7 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.1 1.4 1.4
1.4 1.8 2.9 8.2 12.4 17.7 25.7 31.6 34.7 39.6
47.5 53.7 59.4 65.5 74.1 84 91.2 98.4 108.3 118.9
126.8 136.7 153.9 179.3 197.1 215 240.8 265.5 280.3 295.9
336.8 442.6 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.1 1.4 1.3
1.3 1.4 1.4 3.5 6.8 13.5 22.3 27.5 29.6 34
40.9 46.5 51.9 57.8 65.1 75.2 83 91.1 101.8 111.8
117.7 124.4 138.4 164.1 183.5 203.2 229.6 257.8 274.3 289.2
324.1 434.2 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.1 1.4 0.6
0.6 1.3 1.4 2.8 5.5 11.7 20.4 26.7 28.3 32.3
39 44.3 48.8 55.1 63.2 71.8 78.5 87.2 98.7 108.8
115.1 121.3 133.3 157.2 176.6 197.2 224.5 252.6 271.1 286.5
321 431.2 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.1 1.4 0
0 1.1 1.4 2 4.3 10 18.5 25.9 27.1 30.5
37.1 42.2 45.6 52.4 61.3 68.4 74.1 83.2 95.5 105.7
112.6 118.3 128.3 150.2 169.6 191.3 219.5 247.4 267.9 283.9
317.8 428.1 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.1 1.4 0.6
0.6 1.3 1.4 2.8 5.5 11.7 20.4 26.7 28.3 32.3
39 44.3 48.8 55.1 63.2 71.8 78.5 87.2 98.7 108.8
115.1 121.3 133.3 157.2 176.6 197.2 224.5 252.6 271.1 286.5
321 431.2 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.1 1.4 1.3
1.3 1.4 1.4 3.5 6.8 13.5 22.3 27.5 29.6 34
40.9 46.5 51.9 57.8 65.1 75.2 83 91.1 101.8 111.8
117.7 124.4 138.4 164.1 183.5 203.2 229.6 257.8 274.3 289.2
324.1 434.2 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.1 1.4 1.4
1.4 1.8 2.9 8.2 12.4 17.7 25.7 31.6 34.7 39.6
47.5 53.7 59.4 65.5 74.1 84 91.2 98.4 108.3 118.9
126.8 136.7 153.9 179.3 197.1 215 240.8 265.5 280.3 295.9
336.8 442.6 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.1 1.4 1.4
1.4 2.3 4.8 14.1 19.3 22.6 29.5 37 41 46.5
55.7 62.5 68.2 74.8 85.5 94.5 100.7 106.9 115.9 127.2
138.2 152.2 172.9 197.1 213 228.8 254.1 273.9 287.2 303.8
352.6 452.7 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.1 1.7 2.6
4.6 7 10.8 21.7 27.9 31.7 39.3 48.9 54 59.7
69.4 76.5 82.5 89.6 102 112.1 119.1 125.8 136.2 148.8
161 176.2 197.3 218.5 232.3 246.1 269.4 288 303.1 323.7
377.3 463.3 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.1 2.4 4.8
10.9 15.9 20.9 30.8 38 44.8 55.1 67.6 73.6 79.3
88.4 95.7 102.1 109.7 123.5 136.8 146.3 155.1 169.1 183.5
195.2 208.9 227.1 243.3 255.1 266.9 286.5 307.6 327.8 355.5
410.9 474.5 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.6 4.8 11
20.6 27.9 35.5 46.3 54.9 64.7 78.2 93.5 101.2 107.9
118 127 134.6 143.3 158.7 174.5 186.1 196.7 213.8 230
241.3 254 270 283 293.1 303.1 319.4 340.7 362.6 392.4
443.4 485.1 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 3.7 12.4 28.6
40.2 49.6 63.3 81.2 92.3 104.6 123.2 141.2 152.5 163.3
179.4 194.9 205.5 217.3 234.7 251.3 263.3 275.5 293.6 312.3
323 336.2 352.3 367.1 376.7 385.7 399.8 414 427.9 444.5
472.5 494.2 504.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 5.7 20 46.2
59.9 71.3 91.2 116 129.7 144.5 168.2 189 203.8 218.6
240.8 262.8 276.5 291.3 310.7 328.1 340.6 354.3 373.4 394.5
404.7 418.4 434.7 451.2 460.3 468.3 480.3 487.4 493.1 496.5
501.6 503.4 504.5
